EV20073DH-00A

アクティブ

2A, 1.30V-6.0V DDR Memory VTT Termination Regulator

  • 個数 価格
  • 1
    ¥2,716.25 /単位

在庫あり

4~7営業日程度で到着
配送料1注文につき5ドルのみ


評価ボード詳細をご覧ください。
エンジニアにコンタクト、もしくは見積もり入手

製品説明

The MP20073 integrates the DDR memory termination regulator with the output voltage (VTT) and a buffered VTTREF whose output is  half of VREF.

The VTT-LDO is a 2A sink/source tracking termination regulator. It is specifically designed for low-cost/low-external component count systems, where space is a premium.

The MP20073 maintains a fast transient response only requiring 20uF (2x10uF) of ceramic output capacitance. The MP20073 supports Kelvin sensing functions.

The MP20073 is available in the 8-pin MSOP with Exposed PAD,package and is specified from −40oC to 85oC.

製品の特長

  • VDDQVoltageRange: 1.3V to 6.0 V
  • Up to 2A Integrated Sink/Source Linear Regulator with Accurate VDDQ/2 Divider Reference for DDR Termination
  • Requires Only 20uF Ceramic Output Capacitance
  • DriveVoltageRange: 3.3V
  • 1.3V Input (VDDQ) Helps Reduce Total Power Dissipation
  • Integrated Divider Tracks VREF for VTT and VTTREF
  • Kelvin Sensing (VTTSEN)
  • ±30mV Accuracy for VTT and VTTREF
  • Built-In Soft-Start, UVLO and OCL
  • Thermal Shutdown

パラメータ


2A, DDR Termination Regulator

The MP20073 integrates the DDR memory termination regulator with the output voltage (VTT) and a buffered VTTREF outputs is a half of VREF. The VTT-LDO is a 2A sink/source tracking termination regulator. It is specifically designed for low-cost/low-external component count systems, where space is a premium. The MP20073 maintains a fast transient response only requiring 20µF (2x10µF) of ceramic output capacitance. The MP20073 supports Kelvin sensing functions. The MP20073 is available in the 8-pin MSOP with Exposed PAD package and is specified from -40 degree C to 85 degree C.


2A, 1.3V–6.0V DDR Memory Termination Regulator AEC-Q100 Qualified

The MPQ20073 integrates the DDR memory termination regulator with the output voltage (VTT) and a buffered VTTREF outputs is a half of VREF.

The VTT-LDO is a 2A sink/source tracking termination regulator. It is specifically designed for low-cost/low-external component count systems, where space is a premium.

The MPQ20073 maintains a fast transient response only requiring 20µF (2x10µF) of ceramic output capacitance. The MPQ20073 supports Kelvin sensing functions.

The MPQ20073 is available in the 8-pin MSOP with Exposed PAD package.

品質方針、証明書および信頼性レポート
すべてのMPS部品は鉛フリー、ハロゲンフリーで、RoHS指令に準拠しています。詳細については、環境セクションを参照してください。