EV3214DQ-00A

アクティブ
500mA, LED Camera Flash Charge Pump EV Board
  • 個数 価格
  • 1
    ¥2,716.25 /単位

在庫あり

4~7営業日程度で到着
配送料1注文につき5ドルのみ


評価ボード詳細をご覧ください。
エンジニアにコンタクト、もしくは見積もり入手

製品説明

The EV3214DQ-00A is an evaluation board for the MP3214, a low noise, high current LED driver intended for camera phone application. It can drive LEDs at up to 500mA with an input supply of 2.7 to 5.5 volts.

The high efficiency and low external parts count (two small bypass caps, two small charge pump caps and one programming resistor) make the MP3214 ideally suited for portable applications where small size and high efficiency are critical.

The MP3214 employs an efficient inductor less charge pump with 1x, 1.5x and 2x automatic mode control to achieve high efficiency power conversions.

製品の特長

  • High efficiency.
  • Up to 500mA output current.
  • Wide supply range of 2.7V to 5.5V.
  • Adjustable output LED current.
  • PWM brightness control.
  • Open /Short LED protection.
  • Thermal shut down protection.
  • Under-Voltage protection.
  • Available in a 3mm × 3mm 16pins QFN package.

パラメータ


500mA LED Camera Flash

The MP3214 is a low noise, high current charge pump designed to drive LEDs at up to 500mA with an input supply of 2.7 to 5.5 volts. The high efficiency and low external parts count (two small bypass caps, two small charge pump caps, and one programming resistor) make the MP3214 ideally suited for portable applications where small size and high efficiency are critical. The MP3214 controls the inrush current via a soft start algorithm. High frequency switching of the charge pump capacitors allows for very small capacitance values. The output current is set by an external resistor, RSET. The brightness of the LED can be modulated by a PWM on the enable pin. The MP3214 automatically adjusts the switching mode of the charge pump for optimal efficiency. The MP3214 is available in a 16 pin 3x3 QFN package.

品質方針、証明書および信頼性レポート
すべてのMPS部品は鉛フリー、ハロゲンフリーで、RoHS指令に準拠しています。詳細については、環境セクションを参照してください。