EV2410-J-00A

アクティブ

High-Efficiency, Synchronous Step-Down LED Driver Evaluation Board for TSOT23-6 package. 

  • 個数 価格
  • 1
    ¥2,716.25 /単位

在庫あり

4~7営業日程度で到着
配送料1注文につき5ドルのみ


評価ボード詳細をご覧ください。
エンジニアにコンタクト、もしくは見積もり入手
すべての購入オプションを見る
代理店価格と詳細はこちらをご参照ください

製品説明

The EV2410-J-00A Evaluation Board is designed to demonstrate the capabilities of MP2410GJ. The MP2410GJ is a 24V monolithic synchronous step-down LED driver with a built-in power MOSFET and rectifier. It achieves up to 2A continue output current with excellent load and line regulation in a tiny TSOT23-6 package. Peak current mode operation provides fast transient response and eases loop stabilization.

The EV2410-J-00A is typically designed for driving 2 WLEDs in series (5.9VTYP) LED load with 1.5A LED current at wide 8V to 24V input range.

The EV2410-J-00A has high performances in efficiency, line/load regulation and deep analog dimming. Fault condition protection includes cycle-by-cycle peak current limiting, output short circuit protection, open LED protection and thermal shutdown.

製品の特長

  • 8V to 24V Wide Input Range
  • Synchronous Step-Down Converter
  • 100m? Internal High-side Power MOSFET
  • 80m? Internal Low-side Synchronous Rectifier
  • Peak Current Mode Control
  • 1.5A Continue Output Current
  • 100mV Feedback Voltage
  • Up to 95% Efficiency
  • Fixed 1MHz Switching Frequency
  • Analog Dimming
  • Cycle-by-Cycle Current Limit
  • Inherent LED Open Protection
  • Output Short Circuit Protection
  • Thermal Shutdown
  • Auto-Restart Function

パラメータ


2A, 1MHz, up to 97% Efficiency Synchronous Buck, analog dimming only

The MP2410 is a 24V, monolithic, synchronous, step-down, white LED driver with a built-in power MOSFET and rectifier. It achieves up to 2A of continuous output current with excellent load and line regulation. Peak current mode operation provides fast transient response and eases loop stabilization. The MP2410 implements deep analog dimming. Full protection features include cycle-by-cycle peak-current limiting, output short-circuit protection (SCP), open LED protection, NTC thermal protection, and thermal shutdown. The MP2410 requires a minimum number of readily available, standard, external components and is available in TSOT23-6 and TSOT23-8 packages.

品質方針、証明書および信頼性レポート
すべてのMPS部品は鉛フリー、ハロゲンフリーで、RoHS指令に準拠しています。詳細については、環境セクションを参照してください。