EV1906-S-00A

アクティブ

80V, High Frequency Half-Bridge Gate Driver EV Board

  • 個数 価格
  • 1
    ¥2,716.25 /単位

在庫あり

4~7営業日程度で到着
配送料1注文につき5ドルのみ


評価ボード詳細をご覧ください。
エンジニアにコンタクト、もしくは見積もり入手

製品説明

This is EV board documentation for MP1906. The MP1906 is a high-performance, 80V, gate driver that can drive two external N-MOSFETs in a half-bridge configuration with 12V gate supply. It accepts independent gate input signals and provides shoot-through prevention. During voltage lockout, the output of the high- and low-side driver goes low to prevent erratic operation under low supply conditions. The high-current driving capability and short dead time make it suitable for high-power and high-efficiency power applications.

This demo board is configured to a Half-Bridge.. For simplicity, HPWM and LPWM are connected together and drove by a same PWM signal generated by NE555. The user can evaluate MP1906 performance expediently.

製品の特長

  • Drives Two Low Cost and High-Efficiency N-MOSFETs
  • 10V-16V Gate DriveSupply
  • 3.3V, 5V Logic Compatibility
  • 80ns Propagation Delay Time
  • Less than 90μA  Quiescent Current
  • Undervoltage Lockout for Both Channels
  • Input Signal Overlap Protection
  • Internal 150ns Dead Time
  • Available in a Compact 8-pin SOIC Package

パラメータ


80V, Half-Bridge, Gate Driver

The MP1906 is a high-performance, 80V, gate driver that can drive two external N-MOSFETs in a half-bridge configuration with a 12V gate supply. It accepts independent gate input signals and provides shoot-through prevention. During under-voltage lockout, the output of the high- and low-side drivers goes low to prevent erratic operation under low supply conditions. The high-current driving capability and short dead time make it suitable for high-power and high-efficiency power applications, such as telecom DC-DC converters. The compact 8-pin SOIC package minimizes the component count and the board space.

品質方針、証明書および信頼性レポート
すべてのMPS部品は鉛フリー、ハロゲンフリーで、RoHS指令に準拠しています。詳細については、環境セクションを参照してください。