カメラモジュール

Camera modules used in automotive systems are a popular subsystem of the growing market for advanced driver assistance systems (ADAS) and autonomous vehicles. These camera systems include backup cameras, 360° surround view, blind spot monitors, and driver monitoring. Designed to improve consumer safety and convenience, these camera systems must offer high integration and fast data processing to enable cutting-edge safety features such as lane departure and collision warnings, moving object detection, and traffic sign recognition. Of course, advanced new features also add design complexity and additional considerations for the engineer, on top of compliance with ISO26262 safety standards and EMI mitigation.

Our top-of-the-line suite of power management solutions includes power modules, termination and linear regulators, supervisory circuits, and step-down converters. These automotive-grade parts meet stringent temperature and EMI requirements, while also simplifying system design and minimizing overall solution size to make the next generation of camera modules designs better than ever.

MPS’s ultra-compact, highly efficient components are your best bet for designing the most advanced, reliable automotive camera modules on the market.

下図で情報を展開する部品を選択ください

X

カメラモジュール 関連部品