EVKT-MACOM

Active

MagAlpha Communication Kit to Connect to Sensor Test Boards (TMBA) and Rotary Knob Kit, Requires Macom App Software

  • Quantity Price
  • 1
    $75.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The EVKT-MACOM is a communication kit for the MagAlpha magnetic position sensor family test boards (TBMA) and Rotary Knob kit (EVKT-KNOB). The kit contains a mircocontroller, motherboard, a collection of daughter boards adapted to different sensor boards, and the related cables.

It requires the communications kit (EVKT-MACOM) and the Macom App Software (see below) to evaluate MagAlpha functionality and performance with your set-up, such as noise level, refresh rate, power-up time, and magnetic field dependence.

Product Features

1. 1x LPC-Link2 board with LPC4370 microcontroller from NXP

2. 1x TBMA-CONN board (LPC-Link2 daughterboard)

3. 1x EVMA-CONN board (LPC-Link2 daughterboard)

4. 1x USB cable (Type A to Type Mini-B)

5. 1x 16 conductors ribbon cable

6. 2x 8 conductors ribbon cable

7. 2x Würth Elektronik female SMT WR-MM 8 pin connector (690367280876) for the TBMA

Parametrics


Windows Desktop Application + Drivers for the MagAlpha Communication Kit.

Windows Desktop Application + Drivers for the MagAlpha Communication Kit. Offers a graphical visualization of the angle reading and a quick and easy way to configure the sensor. Requires MagAlpha Communication Kit and a sensor front-end board.

Hardware Requirements

MagAlpha Communication Kit (EVKT-MACOM)

Sensor Board (TBMAxxx-Q-RD, TBMAxxx-Q-LT or EVKTxxx-KNOB)

User Instructions

MACOM Communication Kit User Guide



Long Eval Board for MA850

The TBMA850-Q-LT-01A is the long test board for the MagAlpha magnetic position sensor MA850. The sensor is mounted on the edge of the board and can therefore be used in both side-shaft and end-of-shaft configurations.

It requires the communications kit (EVKT-MACOM) and the Macom App Software (see below) to evaluate MagAlpha functionality and performance with your set-up, such as noise level, refresh rate, power-up time, and magnetic field dependence.

In addition to this long test board, there is a round format version (RD) where the sensor is mounted in the center of the board for end-of-shaft configurations.

$10.00 + tax



Round Eval Board for MA850

The TBMA850-Q-RD-01A is the round test board for the MagAlpha magnetic position sensor MA850. This configuration is used for end shaft sensing.

It requires the communications kit (EVKT-MACOM) and the Macom App Software (see below) to evaluate MagAlpha functionality and performance with your set-up, such as noise level, refresh rate, power-up time, and magnetic field dependence.

In addition to this round test board there is a long format version (LT) where the sensor is mounted on the edge of the board and can therefore be used in both side-shaft and end-of-shaft configurations.

$10.00 + tax



Rotary Knob Eval Kit for the Angular Sensing and Push-Button Features of MagAlpha Sensors

The EVKT-KNOB kit evaluates the angular sensing and push-button features of the MA850. It is delivered assembled and with a knob and magnet. The sensor is mounted in an end-of-shaft configuration.

It requires the communications kit (EVKT-MACOM) and the Macom App Software (see below) to evaluate MagAlpha functionality and performance with your set-up, such as noise level, refresh rate, power-up time, and magnetic field dependence.

$50.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.