ZU1/2/3 Full Power Management – Smallest Size Reference Design

For more information on reference designs
Response within 2 business days
MPS Products
Part Number | Quantity | Description |
MPM3814C | 4 | 2.75V to 6V, 1A, Ultra-Small and Ultra-Low-Noise Power Module |
MPM3822C | 1 | 2.75V-6V, 2A, Ultra-Small and Ultra-Low-Noise Power Module |
MP8904 | 1 | 500mA Linear Regulator |
MPM54304 | 1 | 4V to 16V Input, Quad 3A, 3A, 2A, 2A Output Power Module with I2C and MTP in Ultra-Thin LGA Package |
Log in to your account
Create New Account