Ultra-Small Hall-Effect Current Sensor: MCS1823
High-Current Monitoring in a Tiny Package for Improved Motor Control
MPS’s linear, Hall-effect current sensor with over-current detection is designed for space-constrained designs, including motor control and automotive load detection and management applications. The MCS1823 series is ideal for non-isolated applications that require the combination of high-current monitoring and small form factor. Differential sensing ensures that the device is immune to external stray fields. In addition to integrated Hall sensors, the MCS1823 features a configurable over-current detection (OCD) level based on the current limit.
Features:
- 0.6mΩ internal conductor resistance
- ±2.5% total accuracy over-temperature
- Integrated fast over-current protection
- Configurable OCD FAULT function
- Available in an ultra-small QFN (3mmx3mm) package
Related Detail Pages:
Log in to your account
Create New Account