MPX2002: All-in-One Flyback Controller with Integrated Primary-Side and Secondary-Side Control
A Highly Compact, Isolated Solution for Primary and Secondary Control
The MPX2002 flyback controller incorporates a flyback driver circuit, a synchronous rectifier, safety-compliance isolated feedback, and a high-voltage reference in a single chip. It enables highly efficient power conversion and more reliable, efficient isolation in critical applications such as AC/DC adapters, offline battery chargers, and high-current power supplies.
Features
- Reduces board space and BOM by up to 50%
- Primary-side and secondary-side regulation in a single package
- Significantly shorter time-to-market- Integrated capacitive isolation eliminates the need for optocouplers
- Supports quasi-resonant control in addition to traditional DCM and CCM
- Lower standby power
Relevant detail pages
Log in to your account
Create New Account