MA800 Family: Magnetic Angle Sensors for HMI Knobs, Dials, and Buttons
Small ICEncoderTM Solution with Flexible Interface Options
The MA800, MA820, and MA850 family of magnetic angle sensors comprises a complete solution in a tiny, 3mmx3mm QFN package. Different output interfaces — including SPI, SSI, ABZ, and PWM — offer design flexibility and additional compatibility.
Features
- Contactless Sensing for Long Life with No Wear
- 8-Bit Resolution Absolute Angle Encoder
- 0° to 360° True Absolute Angle Output
- Push and Pull Detection with Programmable Thresholds
- Ability for Wear-Free and Encapsulated Operation
Relevant detail pages
Log in to your account
Create New Account