Fully Integrated Hot-Swap Solution: MP5990
Integrated, Simplified Hot-Swap Solution Reduces Board Space
The MP5990 is the industry’s first fully integrated, 16V, 50A hot-swap solution with a PMBus interface. It is optimized for applications where protection against hot-plug functions is critical, including servers, PCIe cards, and 5G telecom and networking. The MP5990 integrates a hot-swap controller and power MOSFET with current and temperature sensing, plus an I2C/PMBus interface and a non-volatile memory (NVM). This flexible solution offers the industry’s best ±1% IMON reporting accuracy and excellent thermal performance.
Features:
- Integrated controller and Intelli-Fuse slave enable it standalone operation
- Drives up to 60A of continuous current per device
- PMBus/I2C interface provides configuration options, telemetry, and fault status monitoring and reporting
- Integrated non-volatile memory enables in-circuit programming updates and black box capabilities
- Available in a compact LGA (5mmx7mm) package
Related Detail Pages:
Log in to your account
Create New Account