Automotive USB Charging Step-Down Converter: MPQ4228
All-in-One USB Type-C Automotive Charging Port Solutions
The MPQ4228 series of automotive, all-in-one USB Type-C charging solutions are high-efficiency, synchronous buck converters designed for charging port and data port applications. These converters integrate a step-down, switch-mode converter with a single USB current-limit switch, as well as a Type-C 5V @ 3A mode configuration channel for USB ports. The MPQ4228 can achieve up to 97.5% peak efficiency at a 6V input voltage, and up to 93.4% efficiency at a 13.5V input voltage. In addition to excellent efficiency, the MPQ4228-C outperforms existing solutions on the market in testing.
Features:
- Single-channel Type-C 5V @ 3A DFP port
- Can support DCP, CDP, and QC
- Line-drop compensation
- Load-shedding
- Frequency spread spectrum
- Apple MFI R33 certified and USB-IF Type-C certified
Relevant Detail Pages
Log in to your account
Create New Account