Stratix 10 Reference Design
For more information on reference designs
Response within 2 business days
Stratix 10 part numbers
- GX 400
- SX 400
- GX 650
- SX 650
- GX 850
- SX 850
- GX 1100
- SX 1100
- GX 1650
- SX 1650
- GX 2100
- SX 2100
- GX 2500
- SX 2500
- GX 2800
- SX 2800
- GX 1660
- GX 2110
- GX 10M

|
VIN (V) |
IOUT Max (A) |
Recommended MPS Part Number
|
|---|---|---|
| 4 to 16 | 120A |
MPM3698 |
| 4 to 16 | 6A | |
| 4 to 16 | 8A | |
| 4 to 16 | 2 x 6A |
MPM54522 |
| 4 to 16 | 3A |
Log in to your account
Create New Account