Spartan-7 Smallest Size Module Solution (High Power Applications)

For more information on reference designs

Contact Us

Response within 2 business days

This reference design is intended for powering AMD Xilinx Spartan7 family of FPGAs (S6 - S100). This PMIC Module based solution combines a small footprint with good efficiency and tight regulation for a low cost solution. The internal sequencer ensures power up and power down sequencing requirements. MPM54304 has 4x bucks, Vin range of 4V to 16V, I2C support and is available in a 7mmx7mm LGA package. This solution requires minimum number of external components.
AMD Xilinx part numbers:
  • XC7S6
  • XC7S15
  • XC7S25
  • XC7S50
  • XC7S75
  • XC7S100
 

  
                                                                        EVM54304

MPS Products

Part Number Quantity Description
MPM54304 1 4V to 16V Input, Quad 3A, 3A, 2A, 2A Output Power Module with I2C and MTP in Ultra-Thin LGA Package 
MP20075 1 3A, DDR Termination Regulator