E-Fuse

Integration Rules
Advanced fab process integrates key components in single package
Accurate Sensing
High integration allows accurate current and temperature sensing

Less Design Work
Minimal effort on components selection and PCB layout design

Show Columns
Status
MPS Inventory
status_enumdesc
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Parallel Operation
Interface
Enable
Fault Report
Rds(on) (mΩ)
Slew Rate Control
Special Features
Grade
Package (mm)
MPSafe
MPL
Product URL
status_enumdesc
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Ilimit (A)
Parallel Operation
Interface
Enable
Fault Report
Rds(on) (mΩ)
Slew Rate Control
Special Features
Grade
Package (mm)
Buy On MPS
Refer to MP5021B
Prog 5 to 15
Prog.
Yes
No
No
Pmbus
Active High
Current-limit
Thermal Shutdown
Damaged MOSFET Detection
Yes
Backup Power Supply
Configurable Auto-Retry/Latch-Off Protection Mode
Configurable Over-Voltage Lockout with Hysteresis
Current Monitoring Accuracy
GOK Fault Reporting Output
Integrated Current Sensing with Sense Output
Integrated Temperature Sense
Latch-off Protection Mode
Output Voltage Power-Down Control
Parallel Configuration
PMBus 1.3 Compliant
Real-Time Monitoring by PMBus
Selectable Latch-off/Auto Retry Protection
Under/Over-Voltage Lockout
UVLO
Catalog
QFN-22 (3x5)
QFN-28 (4x5)
Is MPSafe Has MPL Product URL
     
MP5022A

16V, 12A, 3mΩ Rds_on Hot-Swap Protection Device With Current Monitoring

8 16 12 Prog. No No Active High Current-limit, Thermal Shutdown, Damaged MOSFET Detection 3 Yes
Current Monitoring Accuracy, Latch-off Protection Mode, Output Voltage Power-Down Control, Under/Over-Voltage Lockout
Catalog QFN-22 (3x5) 0 0 https://www.monolithicpower.com/en/mp5022a.html
MP5021B

16V, 7mΩ RDS_on Hot-Swap Protection Device with Current Monitoring

4.8 16 10 Prog. No No Active High Current-limit, Thermal Shutdown, Damaged MOSFET Detection 7 Yes
Current Monitoring Accuracy, Selectable Latch-off/Auto Retry Protection, Under/Over-Voltage Lockout
Catalog QFN-22 (3x5) 0 0 https://www.monolithicpower.com/en/mp5021b.html
MP5022C

16V, 15A, 3mΩ RDS_ON, Hot-Swap Protection Device with Current Monitoring

4.5 16 15 Prog. No No Active High Current-limit, Thermal Shutdown, Damaged MOSFET Detection 3 Yes
Backup Power Supply, Configurable Over-Voltage Lockout with Hysteresis, Current Monitoring Accuracy, Latch-off Protection Mode, UVLO
Catalog QFN-22 (3x5) 0 0 https://www.monolithicpower.com/en/mp5022c.html
MP5921

16V, 50A, 1mΩ RDS(ON), Hot-Swap Intelli-Fuse Solution

4 16 50 Prog. Yes No Active High Current-limit, Thermal Shutdown, Damaged MOSFET Detection 1 Yes
Current Monitoring Accuracy, GOK Fault Reporting Output, Integrated Current Sensing with Sense Output, Integrated Temperature Sense, Latch-off Protection Mode, Output Voltage Power-Down Control, Parallel Configuration
Catalog QFN-28 (4x5) 1 0 https://www.monolithicpower.com/en/mp5921.html
MP5023

16V, 50A, 1.1mΩ, Protection Device with Integrated MOSFET and PMBusTM Interface

4 16 50 Prog. No Pmbus Active High Current-limit, Thermal Shutdown, Damaged MOSFET Detection 1.1 Yes
Configurable Auto-Retry/Latch-Off Protection Mode, Configurable Over-Voltage Lockout with Hysteresis, Current Monitoring Accuracy, PMBus 1.3 Compliant, Real-Time Monitoring by PMBus
Catalog QFN-28 (4x5) 0 0 https://www.monolithicpower.com/en/mp5023.html
MP5025A

16V, 12A, 3mΩ RDS(ON), Hot-Swap Protection Device with Current Monitoring

8 16 12 Prog. No No Active High Current-limit, Thermal Shutdown, Damaged MOSFET Detection 3 Yes
Current Monitoring Accuracy, Latch-off Protection Mode, Output Voltage Power-Down Control, Under/Over-Voltage Lockout
Catalog QFN-22 (3x5) 1 0 https://www.monolithicpower.com/en/products/telecom-and-server/mp5025a.html
MP5025C

16V, 15A, 3mΩ RDS(ON), Hot-Swap Protection Device with Current Monitoring

16 4.5 15 Prog. No No Active High Current-limit, Thermal Shutdown, Damaged MOSFET Detection 3 Yes
Backup Power Supply, Configurable Over-Voltage Lockout with Hysteresis, Current Monitoring Accuracy, Latch-off Protection Mode, UVLO
Catalog QFN-22 (3x5) 1 0 https://www.monolithicpower.com/en/products/telecom-and-server/mp5025c.html
MP5021

12V, 7mO Rdson Hot-Swap protection Device with current monitoring

Refer to MP5021B 8 16 10 Prog 5 to 15 No No Active High Current-limit, Thermal Shutdown, Damaged MOSFET Detection 7 Yes
Current Monitoring Accuracy, Selectable Latch-off/Auto Retry Protection, Under/Over-Voltage Lockout
Catalog QFN-22 (3x5) 1 0 https://www.monolithicpower.com/en/mp5021.html
No more part left for display.