MSM957188-36-S-R

New

eMotion SystemTM Smart Motor for Servo Motor Applications, requires the eMotion System Virtual eBench software and the eMotion System Communication Kit

  • Quantity Price
  • 1
    $245.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MSM957188-36 is part of a family of fully integrated eMotion SystemTM smart motor solutions for servo motor applications. This 57mm (NEMA 23) 188W power motor integrates a brushless DC motor and driver module internally. Users can choose from one of three options: speed control mode, position control mode, or speed/position control mode. Two control interface options are available: an RS485 interface or a PULSE/DIR interface.

Easy-to-use GUI software allows users to flexibly optimize the design online through the RS485 control interface. The parameters are saved in the motor’s non-volatile memory. A design guide for the GUI is available for download at www.monolithicpower.com

Besides the fully integrated eMotion SystemTM smart motor solutions, the driver modules can be ordered separately for customization into different motor types. MMP757188-36 is the driver module part number.

This Smart Motor requires the eMotion System Virtual eBench software and the eMotion System Communication Kit.

Unboxing Smart Motors

Product Features

  • 18V to 70V Input Voltage Range
  • Max. 188W Continuous Power Output
  • 0.6N-m Rated Torque (1.8N-m Peak Torque)
  • 0.3° Position Resolution
  • RS485 Interface and PULSE/DIR Interface
  • Position Control and Speed Control
  • Operating Temperature: 0°C - 70°C (Power Derated > 40°C)
  • Storage Temperature: -40°C - 125°C

Parametrics

  • Nominal Input Voltage (V)36
  • Operation ModeSpeed Control
  • Diameter (mm)57
  • Length (mm)116
  • Vin (min) (V)18
  • Vin (max) (V)70
  • Continuous Power (W)188
  • Nominal Speed (RPM)3000
  • Position Resolution (deg)0.3
  • Nominal Torque (Nm)0.6
  • Peak Torque (Nm)1.8
  • Control InterfaceRS485

Field Oriented Controller with High Accuracy Angular Sensor

The MP6570 is a high-performance controller using a field-oriented-control (FOC) method and an accurate, on-chip, angular sensor. The MP6570 can be used in applications with 3-phase PMSM and BLDC motors. The FOC control is used to achieve high performances of motors and provides higher dynamic response, lower torque ripple, and higher efficiency. The MP6570 can be operated in position control, speed-control mode, or torque-control mode. The reference command comes from the digital interface input or external single-input signal either in clock or PWM input. The motor 3-phase current is sampled and digitalized to the current/torque control loop by a 10-bit ADC. With the FOC algorithm, the motor 3-phase winding voltage is modulated through the SVPWM module, which has up to 12-bit resolution at 40kHz switching frequency. The on-chip angular sensor uses MPS? high-speed and accuracy angular sensor for rotor position and speed feedback. It has up to 500kHz data refresh rate and 10-bit position resolution, ideal for BLDC and PMSM motor controls, especially in application (i.e.: high-speed control and high-position accuracy servo). The MP6570 has non-volatile memory, which is flexible for parameters programmed through a standard I2C interface. Additionally, all controls and designs with the MP6570 can be easily done with MPS? GUI software. The MP6570 has robust failure mode protection features including over-current protection (OCP), over-temperature protection (OTP), and input


Evaluate eMotion SystemTM MSM Series Smart Motors and MMP Series Control Boards, Requires eMotion SystemTM Communicaiton Kit

The eMotion SystemTM Virtual Bench is a Windows program that allows the user to configure, program, and run MPS's eMotion SystemTM MSM series smart motors and MMP series motor controllers. It communicates through a USB interface via the RS-485 port of the motor or controller (eMotion SystemTM Communicaiton Kit)

System Requirements:

  • Operating System of Windows XP, 7 or later
  • Net Framework 4.0
  • PC with minimum of one available USB port
  • At least 22.0 MB of free space



eMotion SystemTM RS-485 Asynchronous Serial Communication Device to Connect to eMotion SystemTM Smart Motors and Control Boards, Requires eMotion SystemTM Virtual Bench Software

The RS-485 Asynchronous Serial Communication Device is designed to work with the MPS eMotion SystemTM Smart Motors and Control boards through USB and the RS-485 interface. Together with the MPS eMotion SystemTM Virtual Bench Software, it proivdes a quick and easy way to evaluate the performance of MPS smart motors and motor modules.

 

$25.00 + tax



eMotion SystemTM Smart Motor Control Board for Servo Motor Applications for Speed and Position Control, Requires the eMotion SystemTM Communicaiton Kit and eMotion SystemTM Virtual Bench Software

The MMP757188-36 is part of a family of eMotion SystemTM smart motor control boards for servo motor applications. This design is capable of delivering 188W peak power and is designed to fit NEMA 23 format 57mm motors.

The board features an:

-       Embedded angular sensor

-       FOC control

-       Selectable position, speed and torque loop mode

-       RS485 and PULSE/DIR input interface

Users can choose from one of three options: speed control mode, position control mode, or speed/position control mode.

Easy-to-use GUI software allows users to optimize the design flexibly online through the RS485 control interface. The parameters are saved in the control board’s non-volatile memory.

Users can also order a complete motor (MSM957188-36)

This control board requires the eMotion systemTM communicaiton kit and eMotion systemTM virtual bench software. 

$110.00 + tax