Servo Drive Modules

Module
Complete PCB Assembly
Position Sensing, Power Stage, and FOC Algorithms
Lower Cost
Cost Advantage Over Optical Encoder Based Servo Motors

Virtual Bench
Easy to Use
GUI to Facilitate Motor Development

eMotion System Smart Motor Solution
Video:  eMotion System Smart Motors

unboxing smart motor
Video:  Unboxing Smart Motors
How to setup and run smart motors
High performance brushless DC motor
Video: Precise Motion and Position Control for BLDC Motors
MPS Smart Motor Modules can be easily adapted to customize or upgrade third-party brushless DC motors.
MPS motor driver modules are complete PCB assembly solutions that incorporate position sensor, driver power stage, and field orientated control algorithms for integration into brushless motors.  The integrated field oriented control and precise magnetic angle sensor give the ability to control torque, speed, or position without having to develop complex motor control firmware. The modules can be installed into 42 or 57mm BLDC NEMA format motors. Motor position feedback is integrated directly into the motor control loop using MPS’s patented MagAlpha magnetic angular position sensor technology.  Motor control and parameterization is facilitated through an RS485 interface using a provided software GUI.
Show Columns
Status
Nominal Input Voltage (V)
Vin (min) (V)
Vin (max) (V)
Continuous Power (W)
Nominal Speed (RPM)
Operation Mode
Position Resolution (deg)
Diameter (mm)
MPL
Nominal Input Voltage (V)
Vin (min) (V)
Vin (max) (V)
Continuous Power (W)
Nominal Speed (RPM)
Operation Mode
Position Resolution (deg)
Diameter (mm)
Speed/Position Control
Has MPL
MMP757188-36-C
NEW

eMotion SystemTM Smart Motor Control Board for Servo Motor Applications for Speed and Position Control, Requires the eMotion SystemTM Communicaiton Kit and eMotion SystemTM Virtual Bench Software

36 18 70 188 3000 Speed/Position Control 0.3 57 0
MMP757141-36-C
NEW

eMotion SystemTM Smart Motor Control Board for Servo Motor Applications for Speed and Position Control, Requires the eMotion SystemTM Communicaiton Kit and eMotion SystemTM Virtual Bench Software

36 18 70 141 3000 Speed/Position Control 0.3 57 0
MMP757094-36-C
NEW

eMotion SystemTM Smart Motor Control Board for Servo Motor Applications for Speed and Position Control, Requires the eMotion SystemTM Communicaiton Kit and eMotion SystemTM Virtual Bench Software

36 18 70 94 3000 Speed/Position Control 0.3 57 0
MMP742038-24-C
NEW

eMotion SystemTM Smart Motor Control Board for Servo Motor Applications for Speed and Position Control, Requires the eMotion SystemTM Communicaiton Kit and eMotion SystemTM Virtual Bench Software

24 18 36 38 3000 Speed/Position Control 0.3 42 0
MMP742052-24-C
NEW

eMotion SystemTM Smart Motor Control Board for Servo Motor Applications for Speed and Position Control, Requires the eMotion SystemTM Communicaiton Kit and eMotion SystemTM Virtual Bench Software

24 18 36 52 4000 Speed/Position Control 0.3 42 0
MMP742077-24-C
NEW

eMotion SystemTM Smart Motor Control Board for Servo Motor Applications for Speed and Position Control, Requires the eMotion SystemTM Communicaiton Kit and eMotion SystemTM Virtual Bench Software

24 18 36 77 4000 Speed/Position Control 0.3 42 0
MMP742105-24-C
NEW

eMotion SystemTM Smart Motor Control Board for Servo Motor Applications for Speed and Position Control, Requires the eMotion SystemTM Communicaiton Kit and eMotion SystemTM Virtual Bench Software

24 18 36 105 4000 Speed/Position Control 0.3 42 0
No more part left for display.