
You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+Product Description
Product Features
- UVW Signals for Block Commutation
- 11-Bit Resolution Absolute Angle Encoder
- 500kHz Refresh Rate
- Ultra-Low Latency: 3µs
- SPI Serial Interface
- Built-In Linearization for Side-Shaft Topologies
- 3.3V, 7.7mA Supply
- Available in a QFN-16 (3mmx3mm) Package
Additional Resources
AppNote: Selecting the Right Magnet
Parametrics
- PackageQFN-16 (3x3)
- Vin (min) (V)3
- Vin (max) (V)3.6
- fcutoff (Hz)740
- Latency (µs)3
- Isupply (mA)7.7
- tstart-up (ms)3
- GradeCatalog
- Refresh Rate (kHz)500
- Output FormatSPI, UVW
- Resolution (bits)8
- Sensor PositionEnd-of-Shaft, Side-Shaft
- Temp Range (°C)-40 to +125
- Magnetic Field (min) (mT)30

Test Board for the MagAlpha
The TBMA is a test board for the MagAlpha magnetic position sensor family. The TBMA allows users to run and test the MagAlpha sensor quickly. TBMA boards exist in two different formats: round (RD) and long (LT). In the RD format, the sensor is mounted in an end-of-shaft configuration. In the LT format, the sensor is mounted on the edge of the board and can therefore be used in both side-shaft and end-of-shaft configurations.
The TBMA is compatible with the Macom kit, offering seamless connection and operation of the MagAlpha and allowing users to evaluate MagAlpha functionalities and performances with their own set-up.
Contrary to the EVMA, the TBMA only includes the assembled board with the sensor and decoupling capacitors. It does not include connectors.
$10.00 + tax

Test Board for the MagAlpha
The TBMA is a test board for the MagAlpha magnetic position sensor family. The TBMA allows users to run and test the MagAlpha sensor quickly. TBMA boards exist in two different formats: round (RD) and long (LT). In the RD format, the sensor is mounted in an end-of-shaft configuration. In the LT format, the sensor is mounted on the edge of the board and can therefore be used in both side-shaft and end-of-shaft configurations.
The TBMA is compatible with the Macom kit, offering seamless connection and operation of the MagAlpha and allowing users to evaluate MagAlpha functionalities and performances with their own set-up.
Contrary to the EVMA, the TBMA only includes the assembled board with the sensor and decoupling capacitors. It does not include connectors.
$10.00 + tax

Rotary Knob Kit for the MagAlpha
The EVKT-KNOB is an evaluation kit for the MagAlpha magnetic position sensor family. The EVKT-KNOB allows users to run and test the MagAlpha sensor quickly. It is delivered assembled with a knob and magnet. The sensor is mounted in an end-of-shaft configuration.
The EVKT-KNOB is compatible with the MACOM kit, offering seamless connection and operation of the MagAlpha and allowing users to evaluate MagAlpha functionalities and performances, such as noise level, refresh rate, power-up time, magnetic field dependence, and so on

MagAlpha Communication Kit
The EVKT-MACOM is a communication kit for the MagAlpha magnetic position sensor family. The EVKT-MACOM offers a seamless connection and operation with MagAlpha test boards (TBMA) and evaluation kits (EVKT-KNOB). The kit contains a microcontroller motherboard, a collection of daughter boards adapted to different sensor boards and the related cables.
$75.00 + tax
Log in to your account
Create New Account