Voltage Reference

High Precision
Proprietary DMOS
assembly technology
Design Flexibility
Wide input voltage range

Proprietary packaging
Best in class

Show Columns
Status
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Initial Accuracy (%)
Iop (min) (mA)
Iop (max) (mA)
Zout (Ω)
Grade
Package
MPL
Vin (min) (V)
Vin (max) (V)
Vout (min) (V)
Vout (max) (V)
Initial Accuracy (%)
Iop (min) (mA)
Iop (max) (mA)
Zout (Ω)
Grade
Package
Catalog
SOT23-3
Has MPL
MP8201
ACTIVE

1.0V Shunt Reference

1.2 12 1.2 10 0.5 0.06 20 1 Catalog SOT23-3 0
MP8200
ACTIVE

1.0V Shunt Reference

1 12 1 1 1 0.1 10 0.5 Catalog SOT23-3 0
No more part left for display.