MPM3811

New

2.3V - 5.5V Input, 1A Power Module in Small 2x2x1.6mm QFN Package



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MPM3811 is a monolithic, step-down, switch-mode converter with built-in, internal power MOSFETs and an inductor. The MPM3811 achieves 1A of continuous output current from a 2.3V to 5.5V input voltage with excellent load and line regulation. The MPM3811 is ideal for a wide range of applications, including high performance DSPs, wireless power, portable and mobile devices, and other low-power systems. The output voltage can be regulated as low as 0.6V. Only input capacitors, output capacitors, and feedback (FB) resistors are needed to complete the design.

The constant-on-time (COT) control scheme provides fast transient response, high light­load efficiency, and easy loop stabilization.

Full protection features include cycle­by­cycle current limiting and thermal shutdown.

The MPM3811 requires a minimal number of readily available, standard, external components and is available in an ultra-small QFN-10 (2mmx2mmx1.6mm) package.

Product Features

  • Up to 91% Peak Efficiency
  • Wide 2.3V to 5.5V Operating Input Range
  • Output Voltage as Low as 0.6V
  • 100% Duty Cycle in Dropout
  • 1A Output Current
  • 2.2MHz Frequency
  • EN for Power Sequencing
  • Cycle-by-Cycle Over-Current Protection (OCP)
  • 0.5ms Internal Soft-Start (SS) Time
  • Output Discharge
  • Short-Circuit Protection (SCP) with Hiccup Mode
  • Thermal Shutdown
  • Stable with Low ESR Output Ceramic Capacitors
  • Available in a QFN10 (2mmx2mmx1.6mm) Package

Parametrics

  • fsw (max) (kHz)3000
  • Vin (min) (V)2.3
  • Vin (max) (V)5.5
  • Iout (max) (A)1
  • Max Duty Cycle (%)1
  • Vfb (typ) (V)0.6
  • Iq (typ) (mA)0.34
  • Regulated Outputs1
  • Vout (min) (V)0.6
  • EN ControlYes
  • GradeIndustrial
  • PackageQFN-10 (2x2)
  • Special FeaturesEMI Tested
  • SSInternal
  • PGNo

Evaluation Kit

GET THIS KIT

Kit details

The MPM3811 is a monolithic step-down switch mode converter with built-in power MOSFETs and inductor. The DC-DC module has a small surface mount 2mm x 2mm QFN package. It achieves 1A continuous output current from a 2.3V to 5.5V input voltage with excellent load and line regulation. The MPM3811 is ideal for a wide range of applications including high performance DSPs, wireless power, portable and mobile Devices, and other low-power systems. The output voltage can be regulated as low as 0.6V. Only input, output capacitors and FB resistors are needed to complete the design.

The Constant-On-time (COT) control scheme provides fast transient response, high efficiency at light­load and easy loop compensation.

The MPM3811 features fault protection functions including cycle­by­cycle current limit and thermal shutdown.

The MPM3811 requires a minimum number of readily available standard external components and is available in an ultra-small QFN10 (2mmx2mmx1.6mm) package.

$25.00 + tax