MPM3606

Active
21V Input, 0.6A Module Synchronous Step-down Converter with Integrated Inductor


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

The MPM3606 is a synchronous rectified, step-down converter module with built-in power MOSFETs, inductor and two capacitors. It offers a very compact solution with only 5 external components to achieve a 0.6A continuous output current with excellent load and line regulation over a wide input supply range. The MPM3606 operates at 2MHz switching frequency, which provides fast load transient response. External AAM pin provides selectable power save mode or forced PWM mode. Full protection features include over-current protection and thermal shut down. MPM3606 eliminates design and manufacturing risks while dramatically improving time to market. The MPM3606 is available in a space-saving QFN-20 (3mmx5mmx1.6mm) package.

Product Features

  • 4.5V-to-21V Operating Input Range
  • 0.6A Continuous Load Current
  • 200µA Low Quiescent Current
  • 100mO/50mO Low RDS(ON) Internal Power MOSFETs
  • Integrated Inductor
  • Integrated VCC and Bootstrap Capacitors
  • External AAM pin for Power-Save Mode Programming
  • OCP Protection with Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in QFN-20 (3mmx5mmx1.6mm) Package
  • Total Solution Size 6.7mm x 6.3mm

Parametrics

  • fsw (max) (kHz)2000
  • Vin (min) (V)4.5
  • Vin (max) (V)21
  • Iout (max) (A)0.6
  • Isw Limit (typ) (A)2.4
  • Max Duty Cycle (%)0.85
  • Vfb (typ) (V)0.798
  • Iq (typ) (mA)0.2
  • Regulated Outputs1
  • Vout (max) (V)5.5
  • Vout (min) (V)0.8
  • EN ControlYes
  • GradeCatalog
  • PackageQFN-20 (3x5)
  • Special FeaturesEMI Tested, Light-Load Efficiency, PWM and PFM Selection
  • SSInternal
  • PGNo
  • Module Assembly Encapsulated
  • Module TypeFixed

21V/0.6A Module Converter With Integrated Inductor Evaluation Board

The EVM3606A-QV-00A is an evaluation board for MPM3606A, a synchronous rectified, step-down module converter with built-in power MOSFETs, inductor and two capacitors.

The evaluation board can deliver a 0.6A continuous output current with excellent load and line regulation over a wide input supply range.

Current-mode operation provides fast transient

response and eases loop stabilization.

Full protection features include over-current protection and thermal shut down.

The MPM3606A is available in a space-saving QFN20 (3mm x5mmx1.6mm) package.

$25.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.