MPM3515

Active
1.5A, 36V, Synchronous Step-Down Power Module with Integrated Inductor and Power Good
  • Quantity Price
  • 1+
    $5.68 /unit
  • 10+
    $4.71 /unit  17 % Discount
  • 100+
    $4.16 /unit  27 % Discount
  • 250+
    $3.83 /unit  33 % Discount
  • 500+
    $3.50 /unit  38 % Discount
  • 1000+
    $2.83 /unit  50 % Discount

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Learn about our Evaluation Kit
Talk to an Engineer or get a Quote

Product Description

Free Evaluation Board

The MPM3515 is a synchronous, rectified, step-down converter with built-in power MOSFETs, inductors, and capacitors. The MPM3515 offers a very compact solution and requires only four external components to achieve 1.5A of continuous output current with excellent load and line regulation over a wide input supply range. The MPM3515 operates with a 2.2MHz switching frequency to achieve a fast load transient response. Full protection features include over-current protection (OCP) and thermal shutdown. The MPM3515 eliminates design and manufacturing risks while improving the time to market dramatically. The MPM3515 is available in a space-saving QFN-17 (3mmx5mmx1.6mm) package.

Product Features

  • Complete Switch-Mode Power Supply
  • Wide 4V to 36V Operating Input Range
  • 1.5A Continuous Load Current
  • 90mO/50mO Low RDS(ON) Internal Power MOSFETs
  • Fixed 2.2MHz Switching Frequency
  • Frequency Foldback at a High Input Voltage
  • 450kHz to 2.2MHz Frequency Sync
  • Forced Continuous Conduction Mode (CCM )
  • Power Good (PG) Indicator
  • Over-Current Protection (OCP) with Valley-Current Detection and Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a QFN-17 (3mmx5mmx1.6mm) Package
  • CISPR25 Class 5 Compliant
  • Available in a Wettable Flank Package
  • Available in AEC-Q100 Grade 1

Parametrics

  • fsw (max) (kHz)2200
  • fsw (min) (kHz)2200
  • Vin (min) (V)4
  • Vin (max) (V)36
  • Iout (max) (A)1.5
  • Isw Limit (typ) (A)4
  • Max Duty Cycle (%)0.85
  • Vfb (V)0.807
  • Iq (typ) (mA)0.6
  • Regulated Outputs1
  • Vout (max) (V)30
  • Vout (min) (V)0.8
  • EN ControlYes
  • GradeIndustrial
  • PackageQFN-17 (3x5)
  • Special FeaturesEMI Tested, External Frequency Sync, Forced CCM, Frequency Foldback at High Input Voltage
  • SSInternal
  • Dimension (H) (mm)4.2
  • Mounting TypeSurface Mount
  • Dimension WxL (mm)3x5
  • I2C InterfaceNo
  • PGYes
  • Operating Junction Temp Range (°C) -40 to 125
  • Module Assembly Encapsulated

36V/1.5A Mini-Module Regulator with Integrated Inductor Evaluation Board

The EVM3515-QV-02A is an evaluation board for MPM3515, a synchronous rectified, step-down Mini-Module regulator with built-in power MOSFETS, inductor and two capacitors.

The Evaluation Board can deliver a 1.5A continuous output current with excellent load and line regulation over a wide input supply range.

Full protection features include over-current protection and thermal shut down.

The MPM3515 is available in a space-saving QFN-17 (3mmx5mmx1.6mm) package.

$25.00 + tax


Quality Policy, Certificates & Reliability Reports
All MPS parts are lead-free, halogen-free and adhere to the RoHS directive. See Environmental section for details.