MP8862

Pre-Release

2.8V-22Vin, 2A lout, 4-Switch Integrated Buck-Boost Converter with I2C Interface



Talk to an Engineer or get a Quote

Product Description

The MP8862 is a synchronous 4-switch integrated buck-boost converter, which is capable of regulating the output voltage from 2.8V to 22V wide input voltage range with high efficiency. The integrated output voltage scaling and adjustable output current limit functions fit to the USB Power Delivery (PD) requirement.

MP8862 uses constant-on-time control in buck mode and constant-off-time control in boost mode, providing fast load transient response as well as smooth buck-boost mode transient. MP8862 provides auto PFM/PWM or forced PWM switching modes, programmable output CC(Constant Current) current limit which supports flexible design for different applications.

The MP8862 also features with OCP/OVP/UVP, programmable soft-start and thermal shutdown protection.

The MP8862 is available in a 16-pin QFN(3mmx3mm) package.

Product Features

  • Wide 2.8V to 22V Operating Input-Voltage Range
  • 1V* to 20.47V Output Voltage Range(5V Default) with 10mV Resolution through I2C
  • 2A Output Current
  • Four Low RDS(ON) Internal Buck Power MOSFETs
  • Adjustable Accurate CC Output-Current Limit with Internal Sensing FET via I2C
  • 500kHz Switching Frequency
  • Output OVP Hiccup
  • Output Short Circuitry Protection with Hiccup
  • Over Temperature Warning and Shutdown
  • 3.4MHz I2C Interface with ALT pin
  • 4 Programmable I2C Addresses
  • OTP (One-Time-Program) Non-volatile Memory
  • I2C Programmable Line Drop Compensation, PFM/PWM Mode, Soft-start, OCP etc.
  • EN Shutdown Discharge Programmable
  • Available in a QFN-16 (3mmx3mm) Package

Parametrics

  • PackageQFN-16 (3x3)
  • Isw (typ) (A)2
  • Vout (min) (V)1
  • Vout (max) (V)20.47
  • fsw (max) (kHz)500
  • Iq (typ) (mA)1
  • Vin (max) (V)22
  • Vin (min) (V)2.8