MP5418

New

Negative Charge Pump and Adjustable Regulator



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP5418 is a monolithic negative charge pump with a built-in adjustable negative regulator. It has an input range from 2.3V to 5V and provides an unregulated output equal to the negative input voltage. The MP5418 also provides a regulated output between 0V and the negative input voltage.

No external inductor is required, which reduces space and simplifies design. An internal soft-start circuit effectively reduces the in-rush current during start-up.

The MP5418 is available in an ultra-low profile QFN-10 1.4mmx1.8mm package. It requires only 4 ceramic capacitors for a compact solution size. It is ideal for a wide range of applications, including optical modules, RF amplifiers, and sensor supplies.

Product Features

  • Low IQ: 220μA
  • VIN Range from 2.3V to 5V
  • Up to 200mA Output Current
  • Only 4 x 4.7μF Capacitors Needed for 60mA
  • Auto Power-Save Mode
  • EN Control
  • No Inrush Current during Start-Up
  • Short-Current Protection
  • Dual Output:

             1. -1x Charge Pump

              2. Regulated output between 0V and -VIN

  • Small Space Saving QFN-10 1.4mmx1.8mm Package

Parametrics

  • Special FeaturesInrush Current Limiting, Internal Soft Start, OCP, SCP
  • GradeCatalog
  • PackageQFN-10 (1.4x1.8)
  • Vout (min) (V)-5
  • Vout (max) (V)0
  • fsw (max) (kHz)550
  • Regulated Outputs2
  • Iq (typ) (mA)0.22
  • Iout (max) (A)0.2
  • Vin (max) (V)5
  • Vin (min) (V)2.3

Negative Charge Pump And Adjustable Regulator

The MP5418 is a monolithic negative charge pump with built-in adjustable negative regulator. Its input range is from 2.3V to 5.5V, MP5418 provide a unregulated output which equal to negative input voltage. And MP5418 also provide a regulated output between 0V and negative input voltage.

No external inductor is required for simplicity and compactness. Internal soft start circuit effectively reduces the in-rush current both while startup.

The MP5418 is available in a ultra low profile QFN 1.4mmx1.8mm package. MP5418 just requires 4 ceramic capacitors to get the minimal solution size. It is ideal for a wide range of applications include optical module, RF amplifier and sensor supply.

$25.00 + tax