MP2663

Active

5.2V System, 500mA, I2C-Controlled Battery Charger with Power Path Management for Single-Cell Li-ion Battery



Learn about our Evaluation Kit
Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The MP2663 is a highly integrated, single-cell Li-ion/Li-polymer battery charger with system power path management for space-limited, portable applications. The MP2663 uses input power from either an AC adapter or a USB port to supply the system load and charge the battery independently. The charger features pre-charge, constant current (CC) and constant voltage (CV) regulation, charge termination, and charge status.

The power path management function ensures continuous power to the system by automatically selecting the input, the battery, or both to power the system. This power stage features a low dropout regulator from the input to the system and a 100mΩ switch from the battery to the system. Power path management separates the charging current from the system load, which allows for proper charge termination and keeps the battery in full-charge mode.

The MP2663 provides system short-circuit protection (SCP) by limiting the current from the input to the system and the battery to the system. This feature is especially critical for preventing the Li-ion battery from being damaged by excessively high current. An on-chip battery under-voltage lockout (UVLO) cuts off the path between the battery and the system if the battery voltage drops below the programmable battery UVLO threshold, which prevents the Li-ion battery from being over-discharged. An integrated I2C control interface allows the MP2663 to program the charging parameters, such as input current limit, input voltage regulation limit, charging current, battery regulation voltage, safety timer, and battery UVLO.

The MP2663 is available in a 9-pin 1.55mmx1.55mm WLCSP package. 

Product Features

  • Fully Autonomous Charger for Single-Cell Li‑Ion/Li-Polymer Batteries
  • Complete Power Path Management for Simultaneously Powering the System and Charging theBattery
  • ±0.5% Charging Voltage Accuracy
  • 13V Maximum Voltage for the Input Source
  • I2C Interface for Setting Charging Parameters and Status Reporting
  • Fully Integrated Power Switches and No External Blocking Diode Required
  • Built-In Robust Charging Protection Including Battery Temperature Monitoring and Programmable Timer
  • PCB Over-Temperature Protection (OTP)
  • Shipping Mode via Manual Function
  • Built-In Battery Disconnection Function
  • Thermal Limiting Regulation On-Chip
  • Available in a WLCSP-9 (1.55mmx1.55mm) Package

Parametrics

  • Icharge (max) (A)0.5
  • Vbatt (max) (V)4.545
  • Operating Vin (max) (V)5.85
  • Absolute Vin (max) (V)13
  • Vbatt (min) (V)3.6
  • NTC MonitoringYes
  • Operating Vin (min) (V)3.8
  • Special FeaturesBattery OCP, Battery UVP, Batt NTC Monitor, Input Current Regulation, Narrow Voltage Power Path, One-Time Programmable Memory, Shipping Mode, Thermal Regulation, USB Compatible, VIN Regulation
  • GradeCatalog
  • Battery TypeLi-Ion, Li-Polymer
  • Control InterfaceI2C
  • Trickle ChargeNo
  • Charge Status No
  • TimerYes
  • Power PathYes
  • USB ModeYes
  • PackageWLCSP-9 (1.55x1.55)

Evaluation Kit

GET THIS KIT

Kit details

The MP2663 is a highly integrated, single-cell Li-ion/Li-polymer battery charger with system power path management for space-limited, portable applications. The MP2663 uses input power from either an AC adapter or a USB port to supply the system load and charge the battery independently. The charger features pre-charge, constant current (CC) and constant voltage (CV) regulation, charge termination, and charge status.

The power path management function ensures continuous power to the system by automatically selecting the input, the battery, or both to power the system. This power stage features a low dropout regulator from the input to the system and a 100mΩ switch from the battery to the system. Power path management separates the charging current from the system load, which allows for proper charge termination and keeps the battery in full-charge mode.

The MP2663 provides system short-circuit protection (SCP) by limiting the current from the input to the system and the battery to the system. This feature is especially critical for preventing the Li-ion battery from being damaged by excessively high current. An on-chip battery under-voltage lockout (UVLO) cuts off the path between the battery and the system if the battery voltage drops below the programmable battery UVLO threshold, which prevents the Li-ion battery from being over-discharged. An integrated I2C control interface allows the MP2663 to program the charging parameters, such as input current limit, input voltage regulation limit, charging current, battery regulation voltage, safety timer, and battery UVLO.

The MP2663 is available in a 9-pin 1.55mmx1.55mm WLCSP package.

$25.00 + tax