MP2639C

New

2-Cell Li-Ion or Li-Polymer Switching Charger Compatible with 5V Input and Integrated, Bidirectional Charge/Discharge with Cell Balance



Talk to an Engineer or get a Quote

Product Description

The MP2639C is a highly integrated, flexible, switch-mode, battery-charging management device for 2-cell series Li-ion and Li-polymer batteries used in a wide range of portable applications.

The MP2639C is able to charge a 2-cell battery from a 5V adapter or USB input. The MP2639C can work in three modes: charge mode, discharge mode, and sleep mode.

In 2-cell applications, the 5V input charges the 2-cell battery via the MP2639C operating in step-up mode. When the 5V input is absent, the 2-cell battery voltage is discharged to the 5V output via the MP2639C working in step-down mode.

For the charging function, the MP2639C detects the battery voltage automatically and charges the battery in three phases: trickle current, constant current, and constant voltage. Other features include charge termination and auto-recharge.

To guarantee safe operation, the MP2639C limits the die temperature to a preset value of 120°C. Other safety features include input over-voltage protection (OVP), battery over-voltage protection (OVP), thermal shutdown, battery temperature monitoring, and a programmable timer to prevent prolonged charging of a dead battery.

The MP2639C is available in a QFN-26 (4mmx4mm) package.

Product Features

  • 4.0V to 5.75V Input Voltage Range
  • Charge 2-Cell Batteries with 5V Input
  • USB-Compliant Charger
  • Integrates Input Current-Based and Input Voltage-Based Power Management Functions
  • Programmable Input Current and Input Voltage Limit
  • Up to 2.5A Programmable Charge Current for 2-Cell Applications
  • 8.4V Charge Voltage with 0.5% Accuracy
  • Up to 5.0A Programmable Discharge Current
  • Negative Temperature Coefficient Pin for Temperature Monitoring
  • No Load Shutdown and Push Button Turn-On in Discharge Mode
  • Programmable Timer Back-Up Protection
  • Discharge Mode Load Trace Compensation
  • Thermal Regulation and Thermal Shutdown
  • Internal Battery Reverse Leakage Blocking
  • Integrated Short-Circuit Protection (SCP) for Both Charge and Discharge Mode
  • Four LED Battery Level and Status Indicators
  • Available in a QFN-26 (4mmx4mm) Package

Parametrics

  • Operating Vin (min) (V)4
  • Operating Vin (max) (V)5.75
  • Absolute Vin (max) (V)16
  • Cells2
  • GradeCatalog
  • NVDCNo
  • Vbatt (max) (V)8.41
  • Vbatt (min) (V)8.35
  • Battery TypeLi-Ion, Li-Polymer
  • Iotg (A)5
  • Iin (max) (A)3
  • Icharge (max) (A)2.5
  • Votg (max) (V)5.5
  • TopologyBoost
  • fsw (kHz)1300
  • Control InterfaceStandalone
  • Special FeaturesJEITA Batt NTC Monitor, LED Fuel Gauge, Power Bank Output Mode, Thermal Regulation, USB Compatible, USB OTG (Boost Mode), VIN Regulation
  • PackageQFN-26 (4x4)
  • TimerYes
  • NTC MonitoringYes
  • EN ControlYes
  • Charge Status Yes