MMP757188-36-C

Pre-Release

MMP757188-36 Motor Control Board for Servo Motor Applications Requiring Speed and Position Control

  • Quantity Price
  • 1
    $110.00 /unit

In stock

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote

Product Description

The MMP757188-36 is part of a family of smart motor control boards for servo motor applications. This design is capable of delivering 188W peak power and is designed to fit NEMA 23 format 57mm motors.

The board features an:

-       Embedded angular sensor

-       FOC control

-       Selectable position, speed and torque loop mode

-       RS485 and PULSE/DIR input interface

Users can choose from one of three options: speed control mode, position control mode, or speed/position control mode.

An easy-to-use GUI software allows users to optimize the design flexibly online through the RS485 control interface. The parameters are saved in the control board’s non-volatile memory.

Users can also order a complete motor (MSM957188-36). A datasheet for the MSM957188-36 is available for download at www.monolithicpower.com.

Product Features

  • 18V to 70V Input Voltage Range
  • Max 188W Continuous Power Output
  • 0.6N-m Rated Torque (1.8N-m Peak Torque)
  • 0.3° Position Resolution
  • RS485 Interface and PULSE/DIR Interface
  • Position Control and Speed Control
  • Operating Temperature: 0°C - 70°C (Power Derated > 40°C)
  • Storage Temperature: -40°C - 125°C

Parametrics

  • Nominal Input Voltage (V)36
  • Operation ModeSpeed/Position Control
  • Diameter (mm)57
  • Vin (min) (V)18
  • Vin (max) (V)70
  • Continuous Power (W)188
  • Nominal Speed (RPM)3000
  • Position Resolution (deg)0.3
  • Peak Torque (Nm)1.8
  • Nominal Torque (Nm)0.6