MPQ6400
Session textval
Session Titefor popup
- tdelay (ms)2.1-10000
- GradeIndustrial
- Package (mm)QFN-6 (2x2), TSOT23-6
- VCC (max) (V)5.5
- Vthreshold (typ) (V)3.07
- Reset Threshold Accuracy (±%)1
- Iq (typ) (µA)1.6
- VCC (min) (V)1.8
The MPQ6400 family is the microprocessor (µP) supervisory circuit which can monitor and provide reset function for system voltages from 0.4V. When either the SENSE voltage falls below its threshold (VIT) or the voltage of manual reset () is pulled to a logic low, the signal will be asserted. The reset voltage can be factory-set for standard voltage rails from 0.9V to 5V, while the MPQ6400DG-01 reset voltage is adjustable with an external resistor divider. When SENSE voltage and exceed their thresholds, is driven to a logic high after a user-programmable delay time.
The MPQ6400 has a very low quiescent current of 1.6μA typically, which makes it ideal suitable for battery-powered applications. It provides a precision reference to achieve ±1% threshold accuracy. The reset delay time can be selected by a capacitor which is connected between CDELAY and GND, allowing the user to select any delay time from 2.1ms to 10s. 380ms delay time is selected by connecting the CDELAY pin to VCC, while 24ms delay time by leaving the CDELAY pin float. MPQ6400 is available in 2mm×2mm 6-pin QFN package.
-
Show more
Show less
Features & Benefits
- Guaranteed Industrial/Automotive Temp Range Limits
- Fixed Threshold Voltages for Standard Voltage Rails From 0.9V to 5V and Adjustable Voltage From 0.4V are Available
- Low Quiescent Current: 1.6μA Typ
- Power-On Reset Generator with Adjustable
- Delay Time: 2.1ms to 10s
- High Threshold Accuracy: ±1% Typ
- Manual Reset () Input
- Open-Drain Output
- Immune to Short Negative SENSE Voltage
- Guaranteed Reset Valid to VCC=0.8V
- 2×2mm QFN
- AEC-Q100 Qualified
Active Part Numbers:
MPQ6400DG-33-LF-P MPQ6400DG-33-LF-Z MPQ6400DG-01-LF-P MPQ6400DG-01-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MPQ6400 Resources
-
APPLICATION
HVACAPPLICATIONHeating, ventilation, and air conditioning (HVAC) units for both industrial and residential applications must offer customers the key features of reliability, energy efficiency, and convenience. The best HVAC systems provide temperature adjustments and air circulation without introducing a lot of noise or raising power bills. New generations of HVAC units are integrating smart-home ready features ...
-
PRODUCT CATEGORY
SUPERVISORYPRODUCT CATEGORY -
PRODUCT
MP6412PRODUCTUltra-Low IQ Load-Switch Controller with RESET Timer
-
PRODUCT
MP6420PRODUCTBatteryProtection IC for 2-/3-Series Cell Li-Ion with Integrated Protective MOSFET and PTC Interface in TSOT23-8 Package
-
PRODUCT
MP2420PRODUCT75V, 0.3A, Synchronous Step-Down Converter with Watchdog
-
PRODUCT
MP6400PRODUCTLow Quiescent Current, Programmable Delay Supervisory Circuit, Reset Voltage can be Preset or Adjustable
-
PRODUCT
MPQ6411PRODUCTIndustrial Grade, Windowed Watchdog Timer
-
PRODUCT
MP6411PRODUCTWindowed Watchdog Timer
-
PRODUCT
MP6402PRODUCTDual Channel, 500mA Linear Regulator with Integrated Reset Circuit
-
PRODUCT
MP6401PRODUCT300mA LDO Linear Regulator with Integrated Reset Circuit
-
PRODUCT
MAQ600APRODUCTHigh-Accuracy,
-
PRODUCT
MP9566PRODUCTCompact and Robust 24V AC Switch with I2C/EN Interface
-
PRODUCT
MAQ850PRODUCT8-Bit Angle Encoder with PWM Output and Push-Button Function, AEC-Q100 Qualified
-
PRODUCT
MAQ820PRODUCT8-Bit Angle Encoder with ABZ Output and Push-Button Function, AEC-Q100 Qualified
-
PRODUCT
MA102PRODUCTMotor Commutation Angle Sensor with UVW Multi-Pole Pair Emulation
-
PRODUCT
MPQ4420PRODUCTIndustrial grade, High Efficiency 2A, 36V max, Synchronous Step Down Converter with PG and Ext. Sync
-
PRODUCT
MPQ4569PRODUCT75V, 0.3A Synchronous Step-Down Converter AEC-Q100 Qualified
-
PRODUCT
MP4569PRODUCTSynchronous Step-Down Converter with External Soft Start
-
PRODUCT
MPQ4568PRODUCTIndustrial Grade, 60V, 100mA, 20μA, Low Iq Synchronous Step-Down Converter
-
PRODUCT
MPQ4470PRODUCTIndustrial Grade, High-Efficiency, Fast-Transient, 5A, 36V Synchronous, Step-Down Converter
-
PRODUCT
MP2562PRODUCT4.5V to 50V, 1A, Up to 4MHz Switching Frequency Step-Down Converter with Output Adj From 0.8V to 47V
-
PRODUCT
MPQ2483PRODUCT55V 2.5A Programmable Frequency LED Driver available in AEC-Q100 with DC and PWM Dimming Control
-
PRODUCT
MP1530PRODUCTTriple Outputs Boost Plus Linear Regulators for TFT Bias
-
PRODUCT
MP1531PRODUCTLow Power Triple Outputs Boost Plus Charge Pumps for TFT Bias
-
PRODUCT
MP2492PRODUCT2A, 55V, 100KHz Step-Down Converter with Programmable Output Current Limit
Order
Log in to your account
Create New Account