MPQ4456
Active Part Numbers:
MPQ4456GQT-P MPQ4456GQT-Z
Meaning of P & Z
Evaluation Tools

EVQ4456-QT-00A Evaluation Kit 1A, 36V, 4MHz Step-Down Converter Evaluation Board
The EVQ4456-QT-00A is an evaluation board for the MPQ4456, a high frequency step-down regulator with an integrated power MOSFET.
The MPQ4456 integrates a 300mΩ MOSFET that provides 1A load current over a wide operating input voltage of 3.8V to 36V.
Current mode control provides fast transient response and eases loop stabilization. An internal soft-start prevents inrush current at turn-on.
The EVQ4456-QT-00A is a fully assembled and tested PCB. It generates a +3.3V output voltage at load current up to 1A from an 8V to 36V input range. Switching frequency is set at 500kHz.
Recommended Inductors

Log in to your account
Create New Account