MPQ4423H


Active Part Numbers:
MPQ4423HGQ-P MPQ4423HGQ-Z MPQ4423HGQ-AEC1-P MPQ4423HGQ-AEC1-Z MPQ4423HGQE-AEC1-P MPQ4423HGQE-AEC1-Z
Meaning of P & Z
Evaluation Tools

EV4423H-Q-00A Evaluation Kit 3A, 36V, Synchronous Step-Down Converter Evaluation Board
The EV4423H-Q-00A is an evaluation board for the MP4423H/MPQ4423H, a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. It offers a very compact solution to achieve 3A of continuous output current, with excellent load and line regulation over a wide input supply range. The MP4423H/MPQ4423H has synchronous mode operation for higher efficiency over the output current load range.
Current mode operation provides fast transient response and eases loop stabilization. Full protection features include over-current protection and thermal shutdown.
The EV4423H-Q-00A uses a minimal number of readily available, standard external components, and is assembled and tested in a space-saving QFN-8 (3mmx3mm) package.
3A, 36V, Synchronous Step-Down Converter with PG and Ext. Sync Evaluation Board
Recommended Inductors


Log in to your account
Create New Account