MPQ4420A
Industrial grade, High Efficiency 2A, 36V, Force CCM Mode, Synchronous Step Down Converter with PG and Ext. Sync Synchronous Step-Down Switcher AEC-Q100 Qualified
Active Part Numbers:
MPQ4420AGJ-P MPQ4420AGJ-Z MPQ4420AGJ-AEC1-P MPQ4420AGJ-AEC1-Z
Meaning of P & Z
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-SE6040-8R2
Semi-Shielded Inductor 8.2µH
8.2
39
4.0
3.6
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
8.2
39
4.0
3.6
MPL-AL5050-8R2
Low-Profile Molded Inductor 8.2µH
8.2
28
5.8
7.2
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
8.2
28
5.8
7.2
MPL-AL6060-8R2
Low-Profile Molded Inductor 8.2µH
8.2
19
8.0
7
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
8.2
19
8.0
7
Show more

Log in to your account
Create New Account