MP9442
Active Part Numbers:
MP9442GJ-P MP9442GJ-Z
Meaning of P & Z
Evaluation Tools

EV9442-J-00A Evaluation Kit High Efficiency 2A, 36V, 600kHz Sync. Step-Down Switch Evaluation Board With PowerGood
The MP9442 is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. It offers a very compact solution to achieve a 2A continuous output current with excellent load and line regulation over a wide input supply range. The MP9442 has synchronous mode operation for higher efficiency over the output current load range.
Current-mode operation provides fast transient response and eases loop stabilization.
Full protection features include over-current protection and thermal shut down.
The MP9442 requires a minimal number of readily-available standard external components, and is available in a space-saving 8-pin TSOT23 package.
Recommended Inductors

Log in to your account
Create New Account