MP9184A
Active Part Numbers:
MP9184AGL-P MP9184AGL-Z
Meaning of P & Z
Evaluation Tools

EV9184A-L-00A Evaluation Kit 19A, 600kHz 20V Wide Input Synchronous Boost Converter EV Board
The EV9184A-L-00A Evaluation Board is designed to demonstrate the performances of MPS’ MP9184A, which has excellent protection and can provide load with12V/2A power from typical 3.3V input.
The MP9184A is a 600 kHz fixed frequency, high efficiency, wide input range, current mode boost converter with optional internal or external current sensing configuration for high integration and high power application. It features internally a 10mΩ, 24V power switch and a synchronous gate driver for high conversion efficiency. The MP9184A is available in a low profile 22-pin 3mmx4mm QFN package.
This board is configured for 12V application, the maximum output current is determined by current limit, permitted temperature rising and input voltage.
Log in to your account
Create New Account