The MP8760D is a fully integrated high frequency synchronous rectified step-down switch mode converter. It offers a very compact solution to achieve 6A output current over a wide input supply range with excellent load and line regulation. The MP8760D operates at high efficiency over a wide output current load range. The MP8760D uses Constant-On-Time (COT) control mode to provide fast transient response and ease loop stabilization. An external resistor programs the operating frequency from 200kHz to 1MHz and the frequency keeps nearly constant as input supply varies with the feedforward compensation. The default under voltage lockout threshold is internally set at less than 4.1V, but a resistor network on the enable pin can increase this threshold. An open drain power good signal indicates that the output is within nominal voltage range. The MP8760D employs a programmable soft start and shut-down scheme. With the soft shut-down feature, it discharges the output voltage smoothly when the enable signal is deserted. It has fully integrated protection features that include over-current protection, over-voltage protection and thermal shutdown. The MP8760D requires a minimal number of readily available standard external components and is available in a 3mm×4mm package.
Show moreShow less
Log in to your account
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
The EV8760D-L-00A is an evaluation board for the MP8760DGL, a high-efficiency, monolithic, synchronous, step-down converter with output discharge function.
The evaluation board can deliver a continuous 6A load current over an 8V to 18V operating input range. The evaluation board can achieve high efficiency over a wide output current load range. Constant-on-time (COT) control provides fast transient response and eases loop stabilization.
This evaluation board can be turned on or shut down via a remote on/off input that is referenced to ground. This input is compatible with popular logic devices.
Log in to your account
Create New Account