MP8719
26V, 12A, Low IQ, High-Current, Synchronous Buck Converter with ±A LDO and Buffered Reference
Active Part Numbers:
MP8719GQ-P MP8719GQ-Z
Meaning of P & Z
Evaluation Tools

EV8719-Q-00A Evaluation Kit 26V, Low IQ, High Current Synchronous Buck Converter with +/-1A and Bufferd Refference Evaluation Board
The EV8719-Q-00A is the evaluation board for MP8719. The MP8719 provides a complete power supply for DDR3, DDR3L, LPDDR3, and DDR4 memory with the highest power density. It integrates a high frequency synchronous rectified step-down switch mode converter (VDDQ) with a 1A sink/source LDO (VTT) and buffered low noise reference (VTTREF).
Adaptive Constant-On-Time (COT) control mode provides fast transient response and eases loop stabilization. The DC auto tune loop provides good load and line regulation.
The VTT LDO provides 1A sink/source current capability and requires only 22uF ceramic capacitance. The VTTREF tracks VDDQ/2 with an excellent 1% accuracy.
Full protection features include OC Limit, OVP, UVP and thermal shut down and Over temperature warning (OTW).
The converter requires minimum number of external components and is available in QFN 3x3 packages.
Recommended Inductors
Molded Inductor 0.56µH
Log in to your account
Create New Account