MP7745
Active Part Numbers:
MP7745DF-LF-P MP7745DF-LF-Z
Meaning of P & Z
Evaluation Tools

EV7745DF-01A Evaluation Kit 20W Stereo Class D Single Ended Audio Amplifier EV Board
The EV7745DF-01A is the evaluation board for the MP7745, a stereo 20W Class D Audio Amplifier. It is one of MPS’ products of fully integrated audio amplifiers which dramatically reduce solution size by integrating the following:
- 250mΩ power MOSFETs
- Startup / Shutdown pop elimination
- Short circuit protection circuits
The MP7745 utilizes a single ended output structure capable of delivering 2x20W into 4Ω speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at high efficiency. The circuit is based on the MPS’ AAMTM proprietary variable frequency topology that delivers excellent linearity, fast response time and operates on a single power supply.
Log in to your account
Create New Account