MP7741
Active Part Numbers:
MP7741DQ-LF-P MP7741DQ-LF-Z
Meaning of P & Z
Evaluation Tools

EV7741DQ-00A Evaluation Kit 2x10W Stereo Single Ended Class D Audio Amplifier Evaluation Board
The EV7741DQ-00A is the evaluation board for the MP7741, a 10W mono Class D Audio Amplifier. It is one of MPS’ products of fully integrated audio amplifiers which dramatically reduce solution size by integrating the following:
- 250mΩ power MOSFETs
- Startup / Shutdown pop elimination
- Short circuit protection circuits
The MP7741 utilizes a single ended output structure capable of delivering 10W into 8Ω speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at high efficiency. The circuit is based on the MPS’ AAMTM proprietary variable frequency topology that delivers excellent linearity, fast response time and operates on a single power supply.
Log in to your account
Create New Account