MP7722
Active Part Numbers:
MP7722DF-LF-P MP7722DF-LF-Z
Meaning of P & Z
Evaluation Tools

EV7722DF-00C Evaluation Kit 20W Stereo Class D Single Ended Audio Amplifier
The EV7722DF-00C is the evaluation board for the MP7722. The MP7722 is a stereo 20W Class D Audio Amplifier. It is one of MPS’ second generation of fully integrated audio amplifiers which dramatically reduces solution size by integrating the following:
- 180mΩ power MOSFETs
- Startup / Shutdown pop elimination
- Short circuit protection circuits
- Mute / Standby
The MP7722 utilizes a single ended output structure capable of delivering 2x20W into 4Ω speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at efficiencies greater than 90%. The circuit is based on the MPS’ AAMTM proprietary variable frequency topology that delivers excellent linearity, fast response time and operates on a single power supply.
Log in to your account
Create New Account