MP5505A
Active Part Numbers:
MP5505AGL-P MP5505AGL-Z
Meaning of P & Z
Evaluation Tools

EV5505A-L-00A Evaluation Kit PMU for SSD Evaluation Board
EV5505A-L-00AEvaluation Board is designed to demonstrate the capabilities of MP5505A. The MP5505A is front end power and data backup power management Unit IC for SSD application. It supports input hot swap, input startup inrush current control, input current limit, power on reset and backup power management for SSD data backup in case of input power failure. MP5505A’s built-in boost mode converter charges energy storage bulk capacitor to a programmed voltage level (up to 30V) when system is powered up and keeps refreshing the charge during normal operation. In case of input power failure, MP5505A flags the input power failure, disconnects input power and transfers the energy from energy storage bulk capacitor to SSD system’s DCDC switches via built-in buck mode converter to keep SSD system powered for data backup.
The MP5505A requires a minimum number of readily available standard external components and is available in a space QFN20 (3mmX4mm) package.
Log in to your account
Create New Account