The MP4433 is a frequency-programmable (350kHz to 2.5MHz), synchronous, step-down, switching regulator with integrated, internal, high-side and low-side power MOSFETs. It provides up to 3A of highly efficient output current with current mode control for fast loop response. The wide 3.3V to 36V input range accommodates a variety of step-down applications in automotive input environments and is ideal for battery-powered applications due to its extremely low quiescent current. The MP4433 employs advanced asynchronous mode (AAM), which helps to achieve high efficiency in light-load condition by scaling down the switching frequency to reduce switching and gate driving losses. Standard features include soft start (SS), external clock synchronization, enable (EN) control, and power good (PG) indication. High-duty cycle and low dropout mode are provided for automotive cold-crank condition. Over-current protection (OCP) with valley-current detection is employed to prevent the inductor current from running away. Hiccup mode reduces the average current in short-circuit condition greatly. Thermal shutdown provides reliable and fault-tolerant operation. The MP4433 is available in a QFN-16 (3mmx4mm) package.
Show moreShow less
Log in to your account
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
The EV4433-L-00A is an evaluation board for the MP/MPQ4433GL.
MP/MPQ4433GL is a frequency programmable (350kHz to 2.5MHz), synchronous, step-down, switching regulator with integrated internal high-side and low-side power MOSFETs. It provides up to 3A highly efficient output current with current mode control for fast loop response.
The MP/MPQ4433GL employs AAM (Advanced Asynchronous Modulation) mode which helps to achieve high efficiency at light load condition by scaling down the switching frequency to reduce the switching and gate driving losses.
The EV4433-L-00A is a fully assembled and tested evaluation board, it generates +3.3V output voltage at load current up to 3A from a 3.3V to 36V input range.
Log in to your account
Create New Account