MP4432
36V, 2.2A, Low Quiescent Current, Synchronous, Step-Down Converter AEC-Q100 Qualified
Active Part Numbers:
MP4432GL-P MP4432GL-Z
Meaning of P & Z
Evaluation Tools

EV4432-L-00A Evaluation Kit 36V, 2.2A, Low Quiescent Current Synchronous Step-Down Converter Evaluation Board
The EV4432-L-00A is an evaluation board for the MP/MPQ4432GL.
MP/MPQ4432GL is a frequency programmable (350kHz to 2.5MHz), synchronous, step-down, switching regulator with integrated internal high-side and low-side power MOSFETs. It provides up to 2.2A highly efficient output current with current mode control for fast loop response.
The MP/MPQ4432GL employs AAM (Advanced Asynchronous Modulation) mode which helps to achieve high efficiency at light load condition by scaling down the switching frequency to reduce the switching and gate driving losses.
The EV4432-L-00A is a fully assembled and tested evaluation board, it generates +3.3V output voltage at load current up to 2.2A from a 3.3V to 36V input range.
Recommended Inductors

Log in to your account
Create New Account