MP3428
NOT RECOMMENDED FOR NEW DESIGNS
17A, 600kHz, 20V Wide Input Range Synchronous Boost Converter
MP3428 continues to be in production for existing customers. Please consider this alternative for new designs:

MP3428AGL-Z
MP3428AGL-Z
19A, 600kHz, 20V Synchronous Boost Converter with Input Disconnect Function
Features & Benefits
- 3V to 20V Wide Input Range
- Integrated 10mΩ Low-Side Power FET
- SDR Driver for Synchronous Solution
- 19A Internal Switch Current Limit or External Programmable Input Current Limit
- Input Disconnect and Output SCP
- External Soft Start and Compensation for Higher Flexibility
- Programmable UVLO and Hysteresis
- < 1µA Shutdown Current
- Thermal Shutdown at 150°C
- Available in QFN-22 (3mm x 4mm) Package
… and many more!
Active Part Numbers:
MP3428GL-P MP3428GL-Z
Meaning of P & Z
Evaluation Tools

EV3428-L-00A Evaluation Kit 17A, 600kHz, 20V Wide Input Synchronous Boost Converter EV Board
The EV3428-L-00AEvaluation Board is designed to demonstrate the performances of MPS’ MP3428, which can provide 25W load from 3.3V input.
The MP3428 is a 600 kHz fixed frequency, high efficiency, wide input range, current mode boost converter with optional internal or external current sensing configuration for high integration or high power application. It features internally a 10mΩ, 24V power switch and a synchronous gate driver for high conversion efficiency. The MP3428 is available in a low profile 22-pin 3mmx4mm QFN package.
This board is configured for 12V application, the maximum output current is determined by current limit or permitted temperature performance.
Log in to your account
Create New Account