MP3351
NOT RECOMMENDED FOR NEW DESIGNS
Active Part Numbers:
MP3351DQ-LF-P MP3351DQ-LF-Z
Meaning of P & Z
Evaluation Tools

EV3351DQ-00A Evaluation Kit Integrated Photo Flash Charger IGBT Driver EV Board
The EV3351DQ-00A is an evaluation board for the MP3351, a fast, highly efficient and precision high voltage photo-flash charger for xenon flash applications.
The programmable peak current is up to 2A to ensure fast charging time. 250mΩ internal power switch minimizes the conduction loss. 50V maximum SW operating voltage lowers transformer turns ratio and switching loss associated with the primary leakage inductance.
The board offers charge-ready indicator, flash mode, red-eye reduction + flash mode.
Log in to your account
Create New Account