The MP3331 is a highly-efficient, 2A, single flash LED driver in a very compact package for high-resolution camera phones that improves image and video quality in low-light environments. The device operates in a 1/2/3/4MHz synchronous DC-DC boost converter to provide an optimized solution for smaller PCB spaces with higher efficiency.
The MP3331 features a standard I2C interface, single LED channel, rich protection modes, and high power density and performances. It supports flash/assist light/torch/indicator/5V DC modes.
The cathode of the flash LED is referenced to GND, which improves thermal performance. It is available in a WLCSP9-1.7mm x 1.7mm package.
Show moreShow less
Log in to your account
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
The MP3331 is a single 2A flash LED driver with very compact package, high efficiency for high-resolution camera phones to improve image and video quality in low light environment. The device operates in 1/2/3/4MHz synchronous DCDC boost converter to provide an optimized solution for smaller PCB space and higher efficiency.
The MP3331 features standard I2C interface, single LED channel, rich protection modes and high power density and performances. It supports flash/assist light/torch/indicator/5V DC modes.
The cathode of the flash LED is referenced to GND which is better for layout to improve thermal performance. It is available in WLCSP9-1.7X1.7mm package.
$75.00 + tax
Design Resources
Symbol, Footprint & 3D Model
30+ more formats
Symbols (36)
Footprint (34)
3D Models (15)
Buy direct from MPS
Standard Pricing
QuantityPrice
1+
$1.11/unit
10+
$1.01/unit 9% Discount
100+
$0.78/unit 30% Discount
250+
$0.73/unit 34% Discount
500+
$0.65/unit 41% Discount
In stock
Arrives 3-4 business days. Shipping only $5 per order.
Log in to your account
Create New Account