MP2926
Session textval
Session Titefor popup
- Number of Output Rail3
- Number of Phases6
- VCC (min) (V)3.15
- VCC (max) (V)3.45
- Iq (typ) (mA)40
- Ishutdown (typ) (mA)0.15
- fsw (min) (kHz)200
- fsw (max) (kHz)3000
- InterfacesPMBus/I2C, PVID
- Package (mm)TQFN-40 (5x5)
- GradeCatalog
The MP2926 is a triple-loop, digital, multi-phase controller that provides power for the memory and SoC. It can operate with MPS’s Intelli-Phase™ products to complete a multi-phase voltage regulator (VR) solution with minimal external components. The MP2926 can be configured with up to two-phase operation for each rail.
The device features an integrated non-volatile memory (NVM) to store and restore device configurations. Device settings and fault parameters can be configured and monitored via the PMBus and I2C interface. The MP2926 can monitor and report output current (IOUT) through the current-sense (CS) output from Intelli-Phase™ devices.
The MP2926 is based on unique, digital, multi-phase, nonlinear control to provide fast transient response to the load transient with minimal output capacitors. The power loop compensation is easy to configure with only one power loop control method for both steady state and load transient.
The MP2926 is available in a QFN-40 (5mmx5mm) package.
-
Show more
Show less
Features & Benefits
- Multi-Phase, Triple-Output, Digital Controller
- PMBus/I2C Compliant (1MHz Bus Speed)
- PVID Mode
- Pin Configurable for PMBus Address
- Built-In Non-Volatile Memory (NVM) to Store Custom Configurations
- 200kHz to 3MHz Switching Frequency (fSW)
- Automatic Loop Compensation
- Fewer External Components than a Conventional Analog Controller
- Best Transient Performance with Nonlinear Digital Control
- Flexible Phase Assignment for Triple Rails
- Automatic Phase-Shedding for High Efficiency
- Phase-to-Phase Active Current Balancing with Configurable Offsets for Thermal Balancing
- Input Voltage (VIN), Output Voltage (VOUT), Current, and Power Monitoring
- Regulator Temperature Monitoring
- VIN Under-Voltage Lockout (UVLO) Protection
- Output Over-Voltage Protection (OVP), Under-Voltage Protection (UVP), Over-Current Protection (OCP), and Over-Temperature Protection (OTP) with No Action, Latch, or Hiccup Mode
- Intelli-Phase™ Fault Diagnosis
- Auto-Recording for the VR Fault Type to the NVM
- Digital Load and Line Regulation
- Overclocking Mode by Adding Offset to VOUT
- RoHS-Compliant
- Available in a QFN-40 (5mmx5mm) Package
Active Part Numbers:
MP2926GUT-xxxx-Z MP2926GUT-xxxx-P MP2926GUT-0000-Z MP2926GUT-0000-P
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2926 Resources
-
APPLICATION
POWER SOLUTION FOR 5GAPPLICATION -
APPLICATION
POWER SOLUTION FOR NICAPPLICATION -
APPLICATION
POWER SOLUTION FOR SWITCHESAPPLICATION -
APPLICATION
SERVERS (DDR5 POWER)APPLICATIONDDR5 SDRAM (synchronous dynamic random-access memory) is the latest generation of DDR memory. It is the successor to DDR4 and offers significant improvements in speed, capacity, and power efficiency. DDR5 memory modules are designed for use in personal computers, workstations, and servers. Key benefits of DDR5 memory modules include: Higher speeds: DDR5 memory modules can operate at speeds ...
-
APPLICATION
SERVERS (CORE POWER) DATA CENTER SOLUTIONAPPLICATIONCloud computing, AI and machine learning, and other game-changing innovations are spreading across the technology industry and becoming ubiquitous in consumers everyday lives. However, supporting the increased processing and data needs of these technologies requires servers and data centers to be able to deliver at greater rates than ever before. High power density than ever has to fit into shrink...
-
PRODUCT CATEGORY
PROCESSOR CORE POWER CONTROLLERSPRODUCT CATEGORY -
PRODUCT
MP2925PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TQFN-48 Package
-
PRODUCT
MP2929PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface in TLGA-40 Package
-
PRODUCT
MP2921PRODUCTDual-Loop, Digital, Multi-Phase Controller for VR14.Cloud with PMBus Interface
-
PRODUCT
MP2976PRODUCTDual-Loop, Digital, 1 + 1 Phase Controller with PMBus Interface for VR13.HC/AVSBus
-
PRODUCT
MP29508PRODUCTDigital Multi-Phase Controller
-
PRODUCT
MP2891PRODUCTDual-Loop, Digital, 16-Phase Controller with PWM-VID Interface
-
PRODUCT
MP2882APRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP29436-APRODUCTTriple-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP29439-APRODUCTQuad-Loop, Digital Multi-Phase Controller
-
PRODUCT
MP2985BPRODUCTDual-Loop, Digital, 8-Phase Controller with Flexible PWM Firing Order and PMBus Interface for VR14 and Earlier Protocols
-
PRODUCT
MP29612-APRODUCTDual-Loop, Digital, 12-Phase Controller with SVI3 Interface
-
PRODUCT
MP29608-APRODUCTDual-Loop, Digital, 8-Phase Controller with SVI3 Interface
-
PRODUCT
MP2890PRODUCTDual-Loop, Digital, 20-Phase Controller with PWM-VID Interface
-
PRODUCT
MPQ2931-AEC1PRODUCTDigital LLC Controller with PMBus/I2C Interface, AEC-Q100 Qualified
-
PRODUCT
MP29540PRODUCTDigital, Multi-Phase Controller
-
PRODUCT
MP29816-CPRODUCTDual-Loop, Digital, 16-Phase Controller with PMBus and AVSBus Interface
-
PRODUCT
MP2869APRODUCTDual-Loop, Digital, 16-Phase Controller with SVI3 Interface for AMD
-
PRODUCT
MP2927PRODUCTTriple-Loop, Digital, Multi-Phase Controller with PMBus Interface for AVSBus
-
PRODUCT
MP2880PRODUCTSingle-Loop,20-Phase,DigitalMulti-PhaseControllerwithPMBusInterfaceforAVSBus
Log in to your account
Create New Account