MP2910
Active Part Numbers:
MP2910ES-Z MP2910ES-P MP2910ES-LF-Z MP2910ES-LF-P MP2910EN-Z MP2910EN-LF-Z
Meaning of P & Z
Evaluation Tools

5EV2910ES-00A Evaluation Kit V/12V Synchronous Buck PWM DC/DC and Linear Power Controller EV Board
The EV2910ES-00A is an evaluation board for the MP2910ES that is a dual output with one synchronous buck PWM and one linear controller. The part is used to generate logic-supply voltages for PC based systems.
This EV board can be turned on or shut down via a remote EN input that is referenced to ground. This input is compatible with popular logic devices.
This EV board also has power good indicator to conform to Intel® new platform requirement on FSB_VTT power plane. The PG port is pulled to ground when the output voltage is under 10% of its setting voltage.
Log in to your account
Create New Account