MP2905
Session textval
Session Titefor popup
- Regulated Outputs1
- Vin (min) (V)3
- Vin (max) (V)28
- fsw (max) (kHz)500
- Iq (typ) (mA)0.6
- Vfb (V)0.6
- PGNo
- SSExternal
- Max Duty Cycle (%)0.9
- Package (mm)MSOP-10
- GradeCatalog
The MP2905 is a hysteretic voltage-mode control, synchronous PWM buck controller. The output voltage can be regulated from 0.6V to 0.9*VIN. It achieves high output current over a wide input supply range from 3V-28V. MP2905 integrates an internal LDO regulator that makes the controller function at a wide input supply. Hysteretic voltage-mode control provides fast transient response without additional loop compensation. An adjustable soft-start prevents inrush current at turn-on. The device senses high-side switch voltage drop for hiccup current limit and short current protection. The frequency is adjustable from 200kHz to 500kHz. The MP2905 is available in 10-pin MSOP package, provides a very compact system solution with minimal reliance on external components.
-
Show more
Show less
Features & Benefits
- Wide 3V to 28V Operating Input Range
- Output Adjustable from 0.6V to 0.9*Vin
- Switching frequency from 200kHz to 500kHz
- Programmable Soft-Start
- Hiccup current limit
- Lossless peak current sensing
- MSOP-10 package
Active Part Numbers:
MP2905EK-LF-P MP2905EK-LF-Z
Part numbers ending in P and Z are the same parts. P and Z only indicates reel size.
Meaning of P & Z 
MP2905 Resources
-
APPLICATION
OVENSAPPLICATIONOvens are a key household appliance, and one which consumers expect to be reliable, effective, convenient, and energy efficient. The rise of smart homes has added a new layer of design requirements to new generations of ovens, including durable and intuitive user interfaces, wireless connectivity, smart sensing, and predictive maintenance. IoT capabilities can help keep up with growing consumer ex...
-
APPLICATION
OPTICAL LINE CARDSAPPLICATIONOptical line cards are a critical element in setting up high-speed data and network connections, as they link the router to an external network through an optical fiber interface. Often part of a router or switch, these devices need to offer low standby power, PoE, high energy efficiency, and excellent thermal management — all at a low cost in shrinking solution sizes. For end users to receive rel...
-
APPLICATION
USB TYPE-CAPPLICATIONUSB Type-C, also known as USB-C, is the latest improvement to gain popularity for fast data transfers and effective power delivery. This small, convenient connector shape makes it easy for consumers to charge devices and transfer data. As USB Type-C is being included with more and more mobile devices, it is set to replace its larger USB 2.0 predecessor. These connectors function as crucial element...
-
PRODUCT CATEGORY
CONTROLLERSPRODUCT CATEGORY -
PRODUCT
MP9931PRODUCT100V Input, Synchronous Step-Down Controller
-
PRODUCT
MP9929PRODUCT100V Input, Current-Mode, Synchronous Step-Down Controller
-
PRODUCT
MP9928PRODUCT4V-60V Input, Current Mode, Synchronous Step-Down Controller
-
PRODUCT
MPQ2908APRODUCTIndustrial Grade. 4V-60V Input, Current Mode, Synchronous Step-Down Controller
-
PRODUCT
MP2918PRODUCT4V to 40V Input, Current Mode, Synchronous, Step-Down Controller
-
PRODUCT
MP2908APRODUCT4V-60V Input, Current Mode, Synchronous Step-Down Controller
-
REFERENCE DESIGN
MPQ2908 48V BUCK CONVERTER FOR AUTOMOTIVE REFERENCE DESIGNREFERENCE DESIGNNew automotive designs are adopting 48V power systems in order to reduce power loss in the vehicle’s cable harnesses and reduce their weight. However, this presents a challenge when trying to comply with EMC regulations. Success is possible through thoughtful component placement and PCB layout, together with techniques like frequency spread-spectrum (FSS). This reference design showcases a ...
-
REFERENCE DESIGN
ZYNQ ULTRASCALE+ MPSOC ZU7 ADAS AUTOMOTIVE POWER REFERENCE DESIGNREFERENCE DESIGN -
PRODUCT
MPQ2918PRODUCT4V - 40V Input, Current Mode, Synchronous, Step-Down Controller AEC-Q100 Qualified
-
PRODUCT
MP2910PRODUCTSync Buck PWM DC-DC and Linear Power Controller
-
PRODUCT
MP4501PRODUCT60V USB Type-C Port with OVP and IEC ESD Protector
-
PRODUCT
MPM3685PRODUCT2.7V to 16V, 15A, Step-Down Power Module
-
PRODUCT
MP6611PRODUCT32V, 7A, H-Bridge DC Motor Driver
-
PRODUCT
MP2462PRODUCT32V, 2A, 800kHz, Synchronous Step-Down Converter
-
PRODUCT
MPM3696-40PRODUCT16V, 40A, Stackable, Digital, Fully Integrated, Synchronous Power Module with PMBus
-
PRODUCT
MPM3810APRODUCT6V Input, 1.2A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MPM3805APRODUCT6V Input, 0.6A Module, Synchronous Step-Down Converter with Integrated Inductor
-
PRODUCT
MP4423CPRODUCT6A, 36V, Step-Down Converter with Configurable Frequency
-
PRODUCT
HFC0502PRODUCTFixed-Frequency, Flyback Controller with Low Standby Power Consumption for Both AC and DC Input Applications
-
PRODUCT
MP5046PRODUCT60V, 5A E-Fuse with Configurable Current Limit and Reverse Current Protection
-
PRODUCT
MPM54532PRODUCT16V, Dual 6A, Single 12A Power Module with I2C Interface
Log in to your account
Create New Account