The MP28164 is a high-efficiency, low quiescent current buck-boost converter, which operates from input voltage above, equal to, or below the output voltage. The device provides a compact solution for products powered by a single-cell Lithium-ion or multi-cell alkaline battery, where the output voltage is within the battery voltage range.
The MP28164 uses current mode control with a fixed PWM frequency for optimal stability and transient response. The fixed 2MHz switching frequency and integrated low RDS(ON) MOSFETs minimize the solution footprint while maintaining high efficiency.
To ensure the longest battery life, the MP28164 has an optional pulse-skipping mode that reduces the switching frequency under light-load conditions. For other low-noise applications, where pulse-skipping mode may cause interference, a high logic input on the MODE pin guarantees fixed frequency PWM operation under all load conditions.
The MP28164 operates with input voltage from 1.2V to 5.5V to provide adjustable output voltage (1.5V to 5V). With an input from 2.5V to 5.5V, it can supply a maximum 2A current to the load at a 3.3V output voltage. The MP28164 is available in a small QFN-11 (2mmx3mm) package.
Show moreShow less
Log in to your account
Create New Account
Forgot Password
Log in to continue
myMPS+
A Plus account is required to perform this action.
Log in to your myMPS+ account or create one now.
Don’t have a myMPS+ account yet?
Get early access to new products, datasheets, and free samples.
The EV28164-D-00A Evaluation Board is designed to demonstrate the capabilities of MPS’ MP28164.
The MP28164 is a highly-efficient, low quiescent current Buck-Boost converter, which operates from input voltage above, below and equal to the output voltage. The device provides power solution for products powered by a one-cell Lithium-Ion or multi-cell alkaline battery applications where the output voltage is within battery voltage range.
The MP28164 operates with input voltage from 1.2V to 5.5V to provide adjustable output voltage (1.5V to 5V), and is available in QFN10-3x3mm package.
Log in to your account
Create New Account