MP28114
Ultra-small 1.7MHz, 600mA, 1.5V, 1.8V and 3.3V Fixed Out-put Versions, Synchronous Step-Down Converter
Active Part Numbers:
MP28114DG-LF-P MP28114DG-LF-Z
Meaning of P & Z
Evaluation Tools

EV28114DG-00A Evaluation Kit 600mA Synchronous Buck Step-Down Converter
The EV28114 evaluation board is designed for low dropout step down converter applications. It implements the MP28114 1.7MHz Fixed Frequency, Current Mode, PWM step-down converter. The device integrates a main switch and a synchronous rectifier for high efficiency without an external Schottky diode. It is ideal for powering portable equipments that runs from a single cell Lithium-Ion (Li+)Battery. It can supply 600mA of load current from a 2.5V to 6V input voltage. The output voltage can be regulated as low as 0.6V. In 100% Duty Cycle Dropout operation, it works with minimum input voltage as low as output voltage.
Recommended Inductors

Log in to your account
Create New Account