MP2565
Active Part Numbers:
MP2565DN-LF-P MP2565DN-LF-Z MP2565DQ-LF-P MP2565DQ-LF-Z
Meaning of P & Z
Recommended Inductors
Part Number
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
MPL-AT2010-R68
Low-Profile Molded Inductor 0.68µH
0.68
41
3.5
4.9
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
0.68
41
3.5
4.9
MPL-SE2512-R68
Semi-Shielded Inductor 0.68µH
0.68
28
3.9
5
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
0.68
28
3.9
5
MPL-AT2512-R68
Low-Profile Molded Inductor 0.68µH
0.68
26
4.7
6
L (µH)
RDC (typ) (mΩ)
IR (40K) (A)
Isat (30%) (A)
0.68
26
4.7
6
Show more

Log in to your account
Create New Account